HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Cam levers, stainless steel, with external thread; thrust washer stainless steel
K0645_AG

Cam levers, stainless steel, with external thread; thrust washer...

go back

Item description/product images

DescriptionMaterial:Handle 1.4308.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.
Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_AG Cam levers, stainless steel, with external thread; thrust washer stainless steel 181 kB

Drawings

Cam levers, stainless steel, with external thread; thrust washer stainless steel

Item selection/filter

Order No.Main
colour
DD1D2BB1HH1AA1LStroke
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9541003X10electropolishedM312614,411,5913,536,241,71011,590 on request
K0645.9541003X15electropolishedM312614,411,5913,536,241,71511,590 on request
K0645.9541003X30electropolishedM312614,411,5913,536,241,73011,590 on request
K0645.9541004X10electropolishedM412614,411,5913,536,241,71011,590 on request
K0645.9541004X15electropolishedM412614,411,5913,536,241,71511,590 on request
K0645.9541004X30electropolishedM412614,411,5913,536,241,73011,590 on request
K0645.0541004X15electropolishedM415,48181311,417,252,359,11512,5100 on request
K0645.0541004X20electropolishedM415,48181311,417,252,359,12012,5100 on request
K0645.0541004X30electropolishedM415,48181311,417,252,359,13012,5100 on request
K0645.0541005X20electropolishedM515,48181311,417,252,359,12012,5100 on request
K0645.0541005X30electropolishedM515,48181311,417,252,359,13012,5100 on request
K0645.0541005X40electropolishedM515,48181311,417,252,359,14012,5100 on request
K0645.0541005X50electropolishedM515,48181311,417,252,359,15012,5100 on request
K0645.1541005X20electropolishedM518921,51514,72270,479,5201,24120 on request
K0645.1541005X30electropolishedM518921,51514,72270,479,5301,24120 on request
K0645.1541005X40electropolishedM518921,51514,72270,479,5401,24120 on request
K0645.1541005X50electropolishedM518921,51514,72270,479,5501,24120 on request
K0645.1541006X20electropolishedM618921,51514,72270,479,5201,24120 on request
K0645.1541006X30electropolishedM618921,51514,72270,479,5301,24120 on request
K0645.1541006X40electropolishedM618921,51514,72270,479,5401,24120 on request
K0645.1541006X50electropolishedM618921,51514,72270,479,5501,24120 on request
K0645.2541008X25electropolishedM8271133,32418,328,896108251,58350 on request
K0645.2541008X30electropolishedM8271133,32418,328,896108301,58350 on request
K0645.2541008X40electropolishedM8271133,32418,328,896108401,58350 on request
K0645.2541008X50electropolishedM8271133,32418,328,896108501,58350 on request
K0645.2541010X25electropolishedM10271133,32418,328,896108251,58350 on request
K0645.2541010X30electropolishedM10271133,32418,328,896108301,58350 on request
K0645.2541010X40electropolishedM10271133,32418,328,896108401,58350 on request
K0645.2541010X50electropolishedM10271133,32418,328,896108501,58350 on request
K0645.9541303X10blastedM312614,411,5913,536,241,71011,590 on request
K0645.9541303X15blastedM312614,411,5913,536,241,71511,590 on request
K0645.9541303X30blastedM312614,411,5913,536,241,73011,590 on request
K0645.9541304X10blastedM412614,411,5913,536,241,71011,590 on request
K0645.9541304X15blastedM412614,411,5913,536,241,71511,590 on request
K0645.9541304X30blastedM412614,411,5913,536,241,73011,590 on request
K0645.0541304X15blastedM415,48181311,417,252,359,11512,5100 on request
K0645.0541304X20blastedM415,48181311,417,252,359,12012,5100 on request
K0645.0541304X30blastedM415,48181311,417,252,359,13012,5100 on request
K0645.0541305X20blastedM515,48181311,417,252,359,12012,5100 on request
K0645.0541305X30blastedM515,48181311,417,252,359,13012,5100 on request
K0645.0541305X40blastedM515,48181311,417,252,359,14012,5100 on request
K0645.0541305X50blastedM515,48181311,417,252,359,15012,5100 on request
K0645.1541305X20blastedM518921,51514,72270,479,5201,24120 on request
K0645.1541305X30blastedM518921,51514,72270,479,5301,24120 on request
K0645.1541305X40blastedM518921,51514,72270,479,5401,24120 on request
K0645.1541305X50blastedM518921,51514,72270,479,5501,24120 on request
K0645.1541306X20blastedM618921,51514,72270,479,5201,24120 on request
K0645.1541306X30blastedM618921,51514,72270,479,5301,24120 on request
K0645.1541306X40blastedM618921,51514,72270,479,5401,24120 on request
K0645.1541306X50blastedM618921,51514,72270,479,5501,24120 on request
K0645.2541308X25blastedM8271133,32418,328,896108251,58350 on request
K0645.2541308X30blastedM8271133,32418,328,896108301,58350 on request
K0645.2541308X40blastedM8271133,32418,328,896108401,58350 on request
K0645.2541308X50blastedM8271133,32418,328,896108501,58350 on request
K0645.2541310X25blastedM10271133,32418,328,896108251,58350 on request
K0645.2541310X30blastedM10271133,32418,328,896108301,58350 on request
K0645.2541310X40blastedM10271133,32418,328,896108401,58350 on request
K0645.2541310X50blastedM10271133,32418,328,896108501,58350 on request