Product groups
Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel
K0645

Cam levers, stainless steel with internal or external thread,...

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645 Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel 165 kB

Drawings (total overview)

Cam levers, stainless steel  with internal or external thread, thrust washer and stud stainless steel

Item selection/filter

Order No.Thread typeSurface finish
body
DD1D2BB1HH1AA1LTravel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9541003internal threadelectropolishedM312614,411,5913,536,241,7-11,590 on request
K0645.9541004internal threadelectropolishedM412614,411,5913,536,241,7-11,590 on request
K0645.0541004internal threadelectropolishedM415,48181311,417,252,359,1-12,5100 on request
K0645.0541005internal threadelectropolishedM515,48181311,417,252,359,1-12,5100 on request
K0645.1541005internal threadelectropolishedM518921,51514,72270,479,2-1,24120 on request
K0645.1541006internal threadelectropolishedM618921,51514,72270,479,2-1,24120 on request
K0645.2541008internal threadelectropolishedM8271133,32418,328,896108-1,58350 on request
K0645.9541303internal threadblastedM312614,411,5913,536,241,7-11,590 on request
K0645.9541304internal threadblastedM412614,411,5913,536,241,7-11,590 on request
K0645.0541304internal threadblastedM415,48181311,417,252,359,1-12,5100 on request
K0645.0541305internal threadblastedM515,48181311,417,252,359,1-12,5100 on request
K0645.1541305internal threadblastedM518921,51514,72270,479,2-1,24120 on request
K0645.1541306internal threadblastedM618921,51514,72270,479,2-1,24120 on request
K0645.2541308internal threadblastedM8271133,32418,328,896108-1,58350 on request
K0645.9541003X10external threadelectropolishedM312614,411,5913,536,241,71011,590 on request
K0645.9541003X15external threadelectropolishedM312614,411,5913,536,241,71511,590 on request
K0645.9541003X30external threadelectropolishedM312614,411,5913,536,241,73011,590 on request
K0645.9541004X10external threadelectropolishedM412614,411,5913,536,241,71011,590 on request
K0645.9541004X15external threadelectropolishedM412614,411,5913,536,241,71511,590 on request
K0645.9541004X30external threadelectropolishedM412614,411,5913,536,241,73011,590 on request
K0645.0541004X15external threadelectropolishedM415,48181311,417,252,359,11512,5100 on request
K0645.0541004X20external threadelectropolishedM415,48181311,417,252,359,12012,5100 on request
K0645.0541004X30external threadelectropolishedM415,48181311,417,252,359,13012,5100 on request
K0645.0541005X20external threadelectropolishedM515,48181311,417,252,359,12012,5100 on request
K0645.0541005X30external threadelectropolishedM515,48181311,417,252,359,13012,5100 on request
K0645.0541005X40external threadelectropolishedM515,48181311,417,252,359,14012,5100 on request
K0645.0541005X50external threadelectropolishedM515,48181311,417,252,359,15012,5100 on request
K0645.1541005X20external threadelectropolishedM518921,51514,72270,479,2201,24120 on request
K0645.1541005X30external threadelectropolishedM518921,51514,72270,479,2301,24120 on request
K0645.1541005X40external threadelectropolishedM518921,51514,72270,479,2401,24120 on request
K0645.1541005X50external threadelectropolishedM518921,51514,72270,479,2501,24120 on request
K0645.1541006X20external threadelectropolishedM618921,51514,72270,479,2201,24120 on request
K0645.1541006X30external threadelectropolishedM618921,51514,72270,479,2301,24120 on request
K0645.1541006X40external threadelectropolishedM618921,51514,72270,479,2401,24120 on request
K0645.1541006X50external threadelectropolishedM618921,51514,72270,479,2501,24120 on request
K0645.2541008X25external threadelectropolishedM8271133,32418,328,896108251,58350 on request
K0645.2541008X30external threadelectropolishedM8271133,32418,328,896108301,58350 on request
K0645.2541008X40external threadelectropolishedM8271133,32418,328,896108401,58350 on request
K0645.2541008X50external threadelectropolishedM8271133,32418,328,896108501,58350 on request
K0645.2541010X25external threadelectropolishedM10271133,32418,328,896108251,58350 on request
K0645.2541010X30external threadelectropolishedM10271133,32418,328,896108301,58350 on request
K0645.2541010X40external threadelectropolishedM10271133,32418,328,896108401,58350 on request
K0645.2541010X50external threadelectropolishedM10271133,32418,328,896108501,58350 on request
K0645.9541303X10external threadblastedM312614,411,5913,536,241,71011,590 on request
K0645.9541303X15external threadblastedM312614,411,5913,536,241,71511,590 on request
K0645.9541303X30external threadblastedM312614,411,5913,536,241,73011,590 on request
K0645.9541304X10external threadblastedM412614,411,5913,536,241,71011,590 on request
K0645.9541304X15external threadblastedM412614,411,5913,536,241,71511,590 on request
K0645.9541304X30external threadblastedM412614,411,5913,536,241,73011,590 on request
K0645.0541304X15external threadblastedM415,48181311,417,252,359,11512,5100 on request
K0645.0541304X20external threadblastedM415,48181311,417,252,359,12012,5100 on request
K0645.0541304X30external threadblastedM415,48181311,417,252,359,13012,5100 on request
K0645.0541305X20external threadblastedM515,48181311,417,252,359,12012,5100 on request
K0645.0541305X30external threadblastedM515,48181311,417,252,359,13012,5100 on request
K0645.0541305X40external threadblastedM515,48181311,417,252,359,14012,5100 on request
K0645.0541305X50external threadblastedM515,48181311,417,252,359,15012,5100 on request
K0645.1541305X20external threadblastedM518921,51514,72270,479,2201,24120 on request
K0645.1541305X30external threadblastedM518921,51514,72270,479,2301,24120 on request
K0645.1541305X40external threadblastedM518921,51514,72270,479,2401,24120 on request
K0645.1541305X50external threadblastedM518921,51514,72270,479,2501,24120 on request
K0645.1541306X20external threadblastedM618921,51514,72270,479,2201,24120 on request
K0645.1541306X30external threadblastedM618921,51514,72270,479,2301,24120 on request
K0645.1541306X40external threadblastedM618921,51514,72270,479,2401,24120 on request
K0645.1541306X50external threadblastedM618921,51514,72270,479,2501,24120 on request
K0645.2541308X25external threadblastedM8271133,32418,328,896108251,58350 on request
K0645.2541308X30external threadblastedM8271133,32418,328,896108301,58350 on request
K0645.2541308X40external threadblastedM8271133,32418,328,896108401,58350 on request
K0645.2541308X50external threadblastedM8271133,32418,328,896108501,58350 on request
K0645.2541310X25external threadblastedM10271133,32418,328,896108251,58350 on request
K0645.2541310X30external threadblastedM10271133,32418,328,896108301,58350 on request
K0645.2541310X40external threadblastedM10271133,32418,328,896108401,58350 on request
K0645.2541310X50external threadblastedM10271133,32418,328,896108501,58350 on request