- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- K1745
Wedge clamps with fixed jaw
- K1748
Wedge clamps steel, with different jaw faces
- K0039
Wedge clamps jaw face smooth or serrated
- K0649
Wedge clamps, steel, with machining allowance
- K0040
Wedge clamps, jaw faces serrated
- K0041
Wedge clamps, steel, with machining allowance, jaw facesground or serrated
- K0042
Wedge clamps double wedge, jaw faces serrated
- K0037
Wedge clamps with aluminium channel
- K0038
Wedge clamps with aluminium channel and machining allowance
- K1167
Wedge clamps, steel, with wedge faces
- Centring clamp
- Clamping elements for grid systems
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
K1745_EWedge clamps with fixed jaw, Form E, with jaw pins |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping. The wedge shape creates high clamping forces. These wedge clamps set into a T-slot for clamping. Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture. The wedge has a slightly elongated hole allowing for movement to compensate for tolerances. Displacement: M12 = ±1.0 mm, M16 = ±1.5 mm.Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps Fastening screws. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Form | L min. | L max. | B | H | B1 | B2 | H1 | H3 | H4 | H5 | H6 | D Internal thread | G cap screw DIN 912 | Z cap screw DIN 912 | Clamping force max. kN | Tightening torque max. Nm | CAD | Acc. | Price | Order |
|---|
| K1745.0500512 | E | 98 | 104 | 50 | 25 | 30 | 18 | 12,5 | 3,5 | 5 | 9 | 4,75 | M5 | M12x30 | M12x25 | 30 | 85 |  | | on request | | | K1745.0720512 | E | 122,7 | 130,1 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | - | 9 | 4,75 | M6 | M12X50 | M12X40 | 30 | 85 |  | | on request | | | K1745.0720516 | E | 122,7 | 130,1 | 72 | 39,7 | 44 | 27 | 21,3 | 3,5 | - | 9 | 4,75 | M6 | M16x50 | M16X40 | 50 | 150 |  | | on request | | | K1745.1000516 | E | 130,7 | 140,6 | 100 | 42,6 | 64 | 40 | 21,6 | 5 | - | 9 | 4,75 | M8 | M16x50 | M16X40 | 50 | 150 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|