Product groups
Wedge clamps with fixed jaw, Form A, smooth jaw face
K1745_A

Wedge clamps with fixed jaw, Form A, smooth jaw face

go back

Item description/product images

DescriptionProduct description:The functioning principle make the wedge clamps ideal for multi-clamping.
The wedge shape creates high clamping forces.
These wedge clamps set into a T-slot for clamping.
Tightening the clamping screw moves the clamping segments outwards and presses the workpiece against the fixed jaws of the machining fixture.
The wedge has a slightly elongated hole allowing for movement to compensate for tolerances.
Displacement: M12 = ±1.0 mm, M16 = ±1.5 mm.
Material:Double wedge and clamping segments mild steel.Version:Double wedge and clamping segments hardened, phosphated.Note:The two screw-on holes in the clamping faces also enable seating ledges to be mounted so as to optimise the clamping depth of the workpieces.Supplied withWedge clamps
Fastening screws.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1745_A Wedge clamps with fixed jaw, Form A, smooth jaw face 161 kB

Drawings

Wedge clamps with fixed jaw, Form A, smooth jaw face

Item selection/filter

Order No.FormL
min.
L
max.
B

HB1H1H3D
Internal
thread
G
cap screw
DIN 912
Z
cap screw
DIN 912
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K1745.0500112A88,594,550253012,53,5M5M12x30M12x253085 on request
K1745.0720112A113,3120,77239,74421,33,5M6M12X50M12X403085 on request
K1745.0720116A113,3120,77239,74421,33,5M6M16x50M16X4050150 on request
K1745.1000116A121,5131,510042,66421,65M8M16x50M16X4050150 on request