- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Clamping units
- Clamp straps
- Hook clamps
- Swing clamps
- Pull clamps, thrust clamps
- Side clamp
- K0891
Robust side clamps
- K1467
Fixed jaws for robust side clamps
- K1826
Robust side clamps, steel, flat
- K0830
Side clamps and side stops, steel
- K0831
Side clamps, ductile iron, with elongated holes and steel jaws
- K0832
Side stops
- K0890
Side clamps, steel, flat with elongated holes
- K0033
Side clamps, steel with elongated holes, jaws serrated
- K0929
Side clamps, steel with clamping claw
- K0930
Side clamps, steel with double clamping claw
- K0931
Side clamps with rest pads
- K2241
Grippers, tool steel, rectangular with counterbore
- K2195
Clamping element with grip insert for draw-down clamping system
- K2196
Fixed stop with grip insert for draw-down clamping system
- K2197
Clamping element with swivel insert for draw-down clamping system
- K2198
Fixed stop with swivel insert for draw-down clamping system
- K2199
Adapter plates for draw-down clamping systems
- K2200
Adapter rings
- K1386
Side clamps, steel, for T-slots
- K1387
Side clamps with support
- K1409
Hold-down clamps pneumatic
- K1855
Side clamps, hydraulic single-acting with spring return
- K1697
Side clamps
- K2159
Side clamps automation compatible
- K2117
Side clamps, steel with clamping point
- K0034
Side clamps, steel with tension lever and slotted hole
- K0035
Side clamps, steel with tension lever and centring bush
- Toe Clamps
- Fixture clamps, cam clamps
- T-slot clamp
- Wedge clamps
- Centring clamp
- Clamping elements for grid systems
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2199_SG16Adapter plates for draw-down clamping systems, System size 16 |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Adapter plate for flexible use of clamping elements and fixed stops in T-slots.Material:Steel.Version:Black oxidised.Note:The adapter plates can be fastened using various interfaces.
Users can customise the versions that have not been drilled to suit their applications.Advantages:- Fine adjustment in T-slots. - Sturdy version.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Size | Form | B | B1 | D | D1 | D2 | G | G1 | H | H1 | H2 | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | L10 | CAD | Acc. | Price | Order |
|---|
| K2199.164401000 | System size 16 | A | 100 | - | 25 | - | - | M16 | M16 | 30 | 5,5 | - | 440 | 40 | 80 | 120 | 160 | 200 | - | - | - | - | - |  | | on request | | | K2199.164401001 | System size 16 | B | 100 | 50 | 25 | 20 | 13 | M16 | M16 | 30 | 5,5 | 12,6 | 440 | 40 | 80 | 120 | 160 | 200 | 63 | 100 | 125 | 150 | 189 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|