Product groups
Block cylinders, hydraulic with metal wiper double / single acting with spring return
K1859

Block cylinders, hydraulic with metal wiper double / single...

go back

Item description/product images

Show/filter all items
DescriptionProduct description:Block cylinders with piston rod with internal thread are ideally suited for clamping situations where short travel with high forces is required. Block cylinders can be used as thrust or traction cylinders. Various thrust pieces can be screwed into the internal threads of the piston rods The block cylinders ensure a high operating pressure and are easy to fasten using cap screws due to their compact, cubic housing design. A double hydraulic seal is installed in the block cylinders as standard. This creates technical advantages for the rod-side seal for low-leakage continuous operation. Metal wipers are also installed in the block cylinders as standard to prevent the ingress of swarf.Material:Housing and piston steel.
Seal NBR
Version:Housing black oxidised.
Piston hardened.
Note:Transverse forces on the block cylinders should be avoided.

If the block cylinder is mounted transversely to the cylinder axis, additional support for the block cylinder is recommended. If the block cylinder is used as a thrust cylinder, the support should be on the underside; if it is used as a traction cylinder, it should be on the rod side.
Permissible dynamic loads during the piston advance stroke must be observed.
A vent port is required for the single-acting block cylinders.

Penetration of cutting and cooling fluids into the cylinder must be prevented.

Thrust pieces are not supplied.

Follow safety instructions.
Type of operation:- Thread connection.
- O-ring flange connection.
Technical data:Max. operating pressure: 500 bar.Assembly:See mounting contour.Advantages:- Integrated metal wiper.
- Versatile mounting possibilities.
- Wide travel range.
- Large force range.
- Low mounting dimensions.
- Double hydraulic seals installed.
On request:Larger piston diameters, longer strokes and with position control.Accessory:- Rest pads K0307.
- Self-aligning pads K0282, K0302, K1164, K0287, K0288.
- Gripper screws, hexagonal K0386.
Supplied with2x O-rings (for flange connection operating mode) supplied.Drawing reference:
Form A: Longitudinal and transverse holes, screwed connection
Form B: Underside, centre hole, O-ring flange connection
Form C: Wide side, O-ring- flange connection

1) Mounting contour
Special features:
RoHS

Drawings (total overview)

Block cylinders, hydraulic with metal wiper double / single acting with spring return
Block cylinders, hydraulic with metal wiper double / single acting with spring return
Block cylinders, hydraulic with metal wiper double / single acting with spring return

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form A

More information

Drawings

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form A

Item selection/filter

Order No.FormForm definitionPiston ØtravelConnection
type
B

B1B2DD1D2D3GG1HH1H2CADAcc.PriceOrder
K1859.160821011Asingle-acting168screw connection60403010116,56,3x3M6x15G1/435222 on request
K1859.162021011Asingle-acting1620screw connection60403010116,56,3x3M6x15G1/435222 on request
K1859.200821011Asingle-acting208screw connection60404012116,58,5x3M8x16G1/435222 on request
K1859.202021011Asingle-acting2020screw connection60404012116,58,5x3M8x16G1/435222 on request
K1859.250821011Asingle-acting258screw connection65505016148,510,5x4M10x17G1/445302 on request
K1859.252021011Asingle-acting2520screw connection65505016148,510,5x4M10x17G1/445302 on request
K1859.321021011Asingle-acting3210screw connection755555201810,512,5x4M12x18G1/455353 on request
K1859.322021011Asingle-acting3220screw connection755555201810,512,5x4M12x18G1/455353 on request
K1859.401021011Asingle-acting4010screw connection856363251810,516,5x7M16x27G1/463403 on request
K1859.402021011Asingle-acting4020screw connection856363251810,516,5x7M16x27G1/463403 on request
K1859.161611011Adouble-acting1616screw connection60403010116,56,3x3M6x15G1/435222 on request
K1859.163211011Adouble-acting1632screw connection60403010116,56,3x3M6x15G1/435222 on request
K1859.165011011Adouble-acting1650screw connection60403010116,56,3x3M6x15G1/435222 on request
K1859.201611011Adouble-acting2016screw connection60404012116,58,5x3M8x16G1/435222 on request
K1859.203211011Adouble-acting2032screw connection60404012116,58,5x3M8x16G1/435222 on request
K1859.205011011Adouble-acting2050screw connection60404012116,58,5x3M8x16G1/435222 on request
K1859.252011011Adouble-acting2520screw connection65505016148,510,5x4M10x17G1/445302 on request
K1859.255011011Adouble-acting2550screw connection65505016148,510,5x4M10x17G1/445302 on request
K1859.322511011Adouble-acting3225screw connection755555201810,512,5x4M12x18G1/455353 on request
K1859.325011011Adouble-acting3250screw connection755555201810,512,5x4M12x18G1/455353 on request
K1859.402511011Adouble-acting4025screw connection856363251810,516,5x7M16x27G1/463403 on request
K1859.405011011Adouble-acting4050screw connection856363251810,516,5x7M16x27G1/463403 on request
Order No.FormForm definitionPiston ØtravelLL1L2L3L4L5L6L7L8SWEffective
piston area
(cm²)
Compressive force
at 100 bar
(kN)
Tractive force
at 100 bar
(kN)
CADAcc.PriceOrder
K1859.160821011Asingle-acting168566,464,430-1116,58822- on request
K1859.162021011Asingle-acting1620916,464,430-1116,58822- on request
K1859.200821011Asingle-acting208616,474,430-1116,58103,13,1- on request
K1859.202021011Asingle-acting2020956,474,430-1116,58103,13,1- on request
K1859.250821011Asingle-acting258648,676,433-111810134,94,9- on request
K1859.252021011Asingle-acting2520948,676,433-111810134,94,9- on request
K1859.321021011Asingle-acting32107510,6107,638-1122121788- on request
K1859.322021011Asingle-acting322010010,6107,638-1122121788- on request
K1859.401021011Asingle-acting40107910,61010,640-1124122212,512,6- on request
K1859.402021011Asingle-acting402010410,61010,640-1124122212,512,6- on request
K1859.161611011Adouble-acting1616566,464,430-1116,588221,2 on request
K1859.163211011Adouble-acting1632736,464,430-1116,588221,2 on request
K1859.165011011Adouble-acting1650916,464,43024,51116,588221,2 on request
K1859.201611011Adouble-acting2016616,474,430-1116,58103,13,12 on request
K1859.203211011Adouble-acting2032776,474,430-1116,58103,13,12 on request
K1859.205011011Adouble-acting2050956,474,43024,51116,58103,13,12 on request
K1859.252011011Adouble-acting2520648,676,433-111810134,94,92,9 on request
K1859.255011011Adouble-acting2550948,676,43326111810134,94,92,9 on request
K1859.322511011Adouble-acting32257510,6107,638-11221217884,9 on request
K1859.325011011Adouble-acting325010010,6107,6382711221217884,9 on request
K1859.402511011Adouble-acting40257910,61010,640-1124122212,512,67,7 on request
K1859.405011011Adouble-acting405010410,61010,640271124122212,512,67,7 on request

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form B

More information

Drawings

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form B

Item selection/filter

Order No.FormForm definitionPiston ØtravelConnection
type
B

B1B3
DD1D2D3D4D5GCADAcc.PriceOrder
K1859.160822021Bsingle-acting168o-ring flange connection60402010116,56,3x348,8M6x15 on request
K1859.162022021Bsingle-acting1620o-ring flange connection60402010116,56,3x348,8M6x15 on request
K1859.200822021Bsingle-acting208o-ring flange connection60402212116,58,5x348,8M8x16 on request
K1859.202022021Bsingle-acting2020o-ring flange connection60402212116,58,5x348,8M8x16 on request
K1859.250822021Bsingle-acting258o-ring flange connection65502516148,510,5x449,8M10x17 on request
K1859.252022021Bsingle-acting2520o-ring flange connection65502516148,510,5x449,8M10x17 on request
K1859.321022021Bsingle-acting3210o-ring flange connection755527,5201810,512,5x459,8M12x18 on request
K1859.322022021Bsingle-acting3220o-ring flange connection755527,5201810,512,5x459,8M12x18 on request
K1859.401022021Bsingle-acting4010o-ring flange connection856331,5251810,516,5x759,8M16x27 on request
K1859.402022021Bsingle-acting4020o-ring flange connection856331,5251810,516,5x759,8M16x27 on request
K1859.161612021Bdouble-acting1616o-ring flange connection60402010116,56,3x348,8M6x15 on request
K1859.163212021Bdouble-acting1632o-ring flange connection60402010116,56,3x348,8M6x15 on request
K1859.165012021Bdouble-acting1650o-ring flange connection60402010116,56,3x348,8M6x15 on request
K1859.201612021Bdouble-acting2016o-ring flange connection60402212116,58,5x348,8M8x16 on request
K1859.203212021Bdouble-acting2032o-ring flange connection60402212116,58,5x348,8M8x16 on request
K1859.205012021Bdouble-acting2050o-ring flange connection60402212116,58,5x348,8M8x16 on request
K1859.252012021Bdouble-acting2520o-ring flange connection65502516148,510,5x449,8M10x17 on request
K1859.255012021Bdouble-acting2550o-ring flange connection65502516148,510,5x449,8M10x17 on request
K1859.322512021Bdouble-acting3225o-ring flange connection755527,5201810,512,5x459,8M12x18 on request
K1859.325012021Bdouble-acting3250o-ring flange connection755527,5201810,512,5x459,8M12x18 on request
K1859.402512021Bdouble-acting4025o-ring flange connection856331,5251810,516,5x759,8M16x27 on request
K1859.405012021Bdouble-acting4050o-ring flange connection856331,5251810,516,5x759,8M16x27 on request
Order No.FormForm definitionPiston ØtravelHH1H3LL1L2SWEffective
piston area
(cm²)
Compressive force
at 100 bar
(kN)
Tractive force
at 100 bar
(kN)
CADAcc.PriceOrder
K1859.160822021Bsingle-acting16835221,1566,46822- on request
K1859.162022021Bsingle-acting162035221,1916,46822- on request
K1859.200822021Bsingle-acting20835221,1616,47103,13,1- on request
K1859.202022021Bsingle-acting202035221,1956,47103,13,1- on request
K1859.250822021Bsingle-acting25845301,1648,67134,94,9- on request
K1859.252022021Bsingle-acting252045301,1948,67134,94,9- on request
K1859.321022021Bsingle-acting321055351,17510,6101788- on request
K1859.322022021Bsingle-acting322055351,110010,6101788- on request
K1859.401022021Bsingle-acting401063401,17910,6102212,512,6- on request
K1859.402022021Bsingle-acting402063401,110410,6102212,512,6- on request
K1859.161612021Bdouble-acting161635221,1566,468221,2 on request
K1859.163212021Bdouble-acting163235221,1736,468221,2 on request
K1859.165012021Bdouble-acting165035221,1916,468221,2 on request
K1859.201612021Bdouble-acting201635221,1616,47103,13,12 on request
K1859.203212021Bdouble-acting203235221,1776,47103,13,12 on request
K1859.205012021Bdouble-acting205035221,1956,47103,13,12 on request
K1859.252012021Bdouble-acting252045301,1648,67134,94,92,9 on request
K1859.255012021Bdouble-acting255045301,1948,67134,94,92,9 on request
K1859.322512021Bdouble-acting322555351,17510,61017884,9 on request
K1859.325012021Bdouble-acting325055351,110010,61017884,9 on request
K1859.402512021Bdouble-acting402563401,17910,6102212,512,67,7 on request
K1859.405012021Bdouble-acting405063401,110410,6102212,512,67,7 on request

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form C

More information

Drawings

Block cylinders, hydraulic with metal wiper, double / single acting with spring return, Form C

Item selection/filter

Order No.FormForm definitionPiston ØtravelConnection
type
B

B2DD2D3D4D5GHH2H3CADAcc.PriceOrder
K1859.160822031Csingle-acting168o-ring flange connection6030106,56,3x348,8M6x153521,1 on request
K1859.162022031Csingle-acting1620o-ring flange connection6030106,56,3x348,8M6x153521,1 on request
K1859.200822031Csingle-acting208o-ring flange connection6040126,58,5x348,8M8x163521,1 on request
K1859.202022031Csingle-acting2020o-ring flange connection6040126,58,5x348,8M8x163521,1 on request
K1859.250822031Csingle-acting258o-ring flange connection6550168,510,5x449,8M10x174521,1 on request
K1859.252022031Csingle-acting2520o-ring flange connection6550168,510,5x449,8M10x174521,1 on request
K1859.321022031Csingle-acting3210o-ring flange connection75552010,512,5x459,8M12x185531,1 on request
K1859.322022031Csingle-acting3220o-ring flange connection75552010,512,5x459,8M12x185531,1 on request
K1859.401022031Csingle-acting4010o-ring flange connection85632510,516,5x759,8M16x276331,1 on request
K1859.402022031Csingle-acting4020o-ring flange connection85632510,516,5x759,8M16x276331,1 on request
K1859.161612031Cdouble-acting1616o-ring flange connection6030106,56,3x348,8M6x153521,1 on request
K1859.163212031Cdouble-acting1632o-ring flange connection6030106,56,3x348,8M6x153521,1 on request
K1859.165012031Cdouble-acting1650o-ring flange connection6030106,56,3x348,8M6x153521,1 on request
K1859.201612031Cdouble-acting2016o-ring flange connection6040126,58,5x348,8M8x163521,1 on request
K1859.203212031Cdouble-acting2032o-ring flange connection6040126,58,5x348,8M8x163521,1 on request
K1859.205012031Cdouble-acting2050o-ring flange connection6040126,58,5x348,8M8x163521,1 on request
K1859.252012031Cdouble-acting2520o-ring flange connection6550168,510,5x449,8M10x174521,1 on request
K1859.255012031Cdouble-acting2550o-ring flange connection6550168,510,5x449,8M10x174521,1 on request
K1859.322512031Cdouble-acting3225o-ring flange connection75552010,512,5x459,8M12x185531,1 on request
K1859.325012031Cdouble-acting3250o-ring flange connection75552010,512,5x459,8M12x185531,1 on request
K1859.402512031Cdouble-acting4025o-ring flange connection85632510,516,5x759,8M16x276331,1 on request
K1859.405012031Cdouble-acting4050o-ring flange connection85632510,516,5x759,8M16x276331,1 on request
Order No.FormForm definitionPiston ØtravelLL4L5L8L9L10SWEffective
piston area
(cm²)
Compressive force
at 100 bar
(kN)
Tractive force
at 100 bar
(kN)
CADAcc.PriceOrder
K1859.160822031Csingle-acting1685630-820,57822- on request
K1859.162022031Csingle-acting16209130-820,57822- on request
K1859.200822031Csingle-acting2086130-8207,5103,13,1- on request
K1859.202022031Csingle-acting20209530-8207,5103,13,1- on request
K1859.250822031Csingle-acting2586433-10217,5134,94,9- on request
K1859.252022031Csingle-acting25209433-10217,5134,94,9- on request
K1859.321022031Csingle-acting32107538-1225101788- on request
K1859.322022031Csingle-acting322010038-1225101788- on request
K1859.401022031Csingle-acting40107940-1227102212,512,6- on request
K1859.402022031Csingle-acting402010440-1227102212,512,6- on request
K1859.161612031Cdouble-acting16165630-820,578221,2 on request
K1859.163212031Cdouble-acting16327330-820,578221,2 on request
K1859.165012031Cdouble-acting1650913024,5820,578221,2 on request
K1859.201612031Cdouble-acting20166130-8207,5103,13,12 on request
K1859.203212031Cdouble-acting20327730-8207,5103,13,12 on request
K1859.205012031Cdouble-acting2050953024,58207,5103,13,12 on request
K1859.252012031Cdouble-acting25206433-10217,5134,94,92,9 on request
K1859.255012031Cdouble-acting255094332610217,5134,94,92,9 on request
K1859.322512031Cdouble-acting32257538-12251017884,9 on request
K1859.325012031Cdouble-acting3250100382712251017884,9 on request
K1859.402512031Cdouble-acting40257940-1227102212,512,67,7 on request
K1859.405012031Cdouble-acting405010440271227102212,512,67,7 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33