K2402Intermediate support for hook clamps |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:The intermediate support for hook clamps can be mounted directly on the clamping element as an intermediate support. Space can be saved by attaching the intermediate support to the clamping element and clamping workpieces on workpiece contours.Material:Steel.Version:Black oxidised.Note:Before use, the intermediate support must be fastened using the supplied M6 10.9 cap screws.Supplied with1x body 2x M6 10.9 cap screwsSpecial features: DownloadHere is all the information as a PDF datasheet: