Product groups
Clamping pin, steel or stainless steel with adapter plate, Form C
K1506_C

Clamping pin, steel or stainless steel with adapter plate, Form C

go back

Item description/product images

DescriptionMaterial:

Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.

Version:Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Note:The adapter plates enable the toggle clamp to be compatible with hole pattern 3 or 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1506_C Clamping pin, steel or stainless steel with adapter plate, Form C 240 kB

Drawings

Clamping pin, steel or stainless steel with adapter plate, Form C

Item selection/filter

Order No.FormMain
material
BB1B2B3B4D

D1D2D3HH1LL1L2L3L4L5L6L7L8SSWCADAcc.PriceOrder
K1506.0216Csteel52132673816M5M5M630,517,59611301326267383056 on request
K1506.1220Cstainless steel52132673820M5M5M634219611301326267383056 on request
K1506.0228Csteel52132673828M5M5M641289611301326267383056 on request