Product groups
Clamping pin, steel or stainless steel with adapter plate, Form B
K1506_B

Clamping pin, steel or stainless steel with adapter plate, Form B

go back

Item description/product images

DescriptionMaterial:

Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.

Version:Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Note:The adapter plates enable the Kipp toggle clamp to be compatible with hole pattern 4, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1506_B Clamping pin, steel or stainless steel with adapter plate, Form B 223 kB

Drawings

Clamping pin, steel or stainless steel with adapter plate, Form B

Item selection/filter

Order No.FormMain
material
BB1B2D

D1D2HH1LL1L2L3L4SSWCADAcc.PriceOrder
K1506.0116Bsteel5273816M5M630,517,596113073856 on request
K1506.1120Bstainless steel5273820M5M6342196113073856 on request
K1506.0128Bsteel5273828M5M6412896113073856 on request