Product groups
Clamping pin, steel or stainless steel with adapter plate, Form A
K1506_A

Clamping pin, steel or stainless steel with adapter plate, Form A

go back

Item description/product images

DescriptionMaterial:

Adapter plate steel.
Wedges steel 1.0715 or stainless steel 1.4305.

Version:Adapter plate electro zinc-plated.
Wedges black oxidised or blank.
Note:The adapter plates enable the Kipp toggle clamp to be compatible with hole pattern 3, for hole grid plates or plates with Ø16 mm, Ø20 mm or Ø28 mm holes.
The clamping pin parts lock in the hole when the cap screw is turned.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1506_A Clamping pin, steel or stainless steel with adapter plate, Form A 245 kB

Drawings

Clamping pin, steel or stainless steel with adapter plate, Form A

Item selection/filter

Order No.FormMain
material
BB1B2D

D1HH1LL1L2L3L4SSWCADAcc.PriceOrder
K1506.0016Asteel52132616M530,517,5661130132656 on request
K1506.1020Astainless steel52132620M53421661130132656 on request
K1506.0028Asteel52132628M54128661130132656 on request