Product groups

Item description/product images

DescriptionMaterial:Housing carbon steel, cover aluminium.Version:CarbonitridedNote:The main feature of the mechanical clamp nut is an integrated planetary gear to simplify the manual clamping torque. After manually adjusting the clamp nut to the clamp part, the drive pinion of the planetary gear is activated by turning the hexagonal operating key ‘SW1’ to the right. The clamp nut is self-limiting in every clamping position. The clamp nut can be used for many clamping tasks during machining, especially for pressing and stamping operations.
Suitable screws for T-slots are K0698 and K0699.

The clamp nuts are supplied without T-slot screws.
Drawing reference:
1) ratchet
2) screws for T-slots up to M24, min. grade 10.9
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2506 Clamp nuts 293 kB

Drawings

Clamp nuts

Item selection/filter

Order No.

DD1D2D3HH1T
min.
T
max.
BSW1Clamping
force
max. kN
max.
static
load kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K2506.6012M12326062501016241413607020 on request
K2506.6016M163260625010162418136012025 on request
K2506.6020M203260625010162422136012030 on request
K2506.10016M1642717370102535181510013035 on request
K2506.10020M2042717370102535221510020040 on request
K2506.10024M2442717370102535281510020045 on request