Product groups
Clamp straps open U flat pin, steel or aluminium
K1953

Clamp straps open U flat pin, steel or aluminium

go back

Item description/product images

DescriptionMaterial:Carbon steel or EN AW-7022.Version:Steel painted.
Aluminium bright.
Note:When using spherical washers use the wide series K0729 Form G.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1953 Clamp straps open U flat pin, steel or aluminium 158 kB

Drawings

Clamp straps open U flat pin, steel or aluminium

Item selection/filter

Order No.Main
material
L1A

B1B2B3L2L3for
screw
CADAcc.PriceOrder
K1953.08QT steel10015930163218M8 on request
K1953.10QT steel125201130203824M10 on request
K1953.12QT steel160251440244730M12/M14 on request
K1953.121QT steel200251440244730M12/M14 on request
K1953.16QT steel200301850285736M16/M18 on request
K1953.161QT steel250301850285736M16/M18 on request
K1953.20QT steel250402260356845M20/M22 on request
K1953.201QT steel315402260356845M20/M22 on request
K1953.24QT steel250402670438356M24 on request
K1953.241QT steel315402670438356M24 on request
K1953.30QT steel315503480508856M30/M32 on request
K1953.301QT steel400503480508856M30/M32 on request
K1953.208aluminium10015930163218M8 on request
K1953.210aluminium125201130203824M10 on request
K1953.212aluminium160281440244730M12/M14 on request
K1953.2121aluminium200361440244730M12/M14 on request
K1953.216aluminium200361850285736M16/M18 on request
K1953.2161aluminium250401850285736M16/M18 on request
K1953.220aluminium250402260356845M20/M22 on request
K1953.2201aluminium315482260356845M20/M22 on request
K1953.224aluminium250402670438356M24 on request
K1953.2241aluminium315482670438356M24 on request
K1953.230aluminium315503480508856M30/M32 on request
K1953.2301aluminium400503480508856M30/M32 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33