HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rubber impact buffers, spherical
K0576

Rubber buffers, spherical

go back

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel galvanised.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and as use as door stops.Temperature range:-30°C to +80°C.On request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0576 Rubber buffers spherical 227 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers, spherical

Item selection/filter

Order No.

DHGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0576.050035555035M10101203000 on request
K0576.080060558060M121215011000 on request
K0576.1250905512593M161620020000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33