HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Rubber buffers steel or stainless steel, type B
K0568

Rubber buffers steel or stainless steel, type B

go back

Item description/product images

DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel galvanised.
Stainless steel bright.
Note:The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.Temperature range:-30°C to +80°C.On request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0568 Rubber buffers steel or stainless steel, type B 175 kB
 Technical information for rubber-metal buffers 57 kB

Drawings

Rubber buffers steel or stainless steel, type B

Item selection/filter

Order No.

Main
material
DHGLTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
K0568.00800855Steel88M3633517 on request
K0568.01001055Steel1010M41047575 on request
K0568.01001555Steel1015M41045060 on request
K0568.01500855Steel1510M4104130130 on request
K0568.01501555Steel1515M4104100120 on request
K0568.02001555Steel2015M6186325390 on request
K0568.02002055Steel2020M6186130260 on request
K0568.02002555Steel2025M618695210 on request
K0568.02501555Steel2515M6186333399 on request
K0568.02502055Steel2520M6186195410 on request
K0568.02502555Steel2525M6186117257 on request
K0568.02503055Steel2530M6186100300 on request
K0568.03001555Steel3015M8238590708 on request
K0568.03002055Steel3020M8238280560 on request
K0568.03002555Steel3025M8238180396 on request
K0568.03003055Steel3030M8238168504 on request
K0568.03004055Steel3040M823888308 on request
K0568.04002055Steel4020M8238700840 on request
K0568.04003055Steel4030M8238273820 on request
K0568.04004055Steel4040M8238189660 on request
K0568.05002055Steel5020M10281014712500 on request
K0568.05002555Steel5025M1028106301386 on request
K0568.05003055Steel5030M1028105451635 on request
K0568.05004055Steel5040M1028103101116 on request
K0568.05005055Steel5050M102810180900 on request
K0568.06004055Steel6040M1028105001750 on request
K0568.07004555Steel7045M1028106002400 on request
K0568.07502555Steel7525M12371224403660 on request
K0568.07504055Steel7540M1237127002450 on request
K0568.07505055Steel7550M1237125202600 on request
K0568.07505555Steel7555M1237123962178 on request
K0568.008008551Stainless steel88M3833517 on request
K0568.010010551Stainless steel1010M41247575 on request
K0568.015010551Stainless steel1510M4124-- on request
K0568.020020551Stainless steel2020M6186130260 on request
K0568.025020551Stainless steel2520M6186195410 on request
K0568.030020551Stainless steel3020M8238280560 on request
K0568.040020551Stainless steel4020M8238700840 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33