Product groups
Locating cylinders pneumatic
K1486

Locating cylinders pneumatic

go back

Item description/product images

DescriptionMaterial:Housing and clamping cylinder, carbon steel.
Balls, stainless steel 1.0503.
Version:Housing hardened and black oxidised.
Contact faces ground.
Note:This positioning and clamping system is especially suitable for installation in fixtures (plates, clamping tower blocks, etc.) in all mounting positions. The modular design allows the number of and distance between the locating cylinders to be ideally adjusted to suit the clamping task. Due to the small diameters, the spacing between the locating cylinders can also be reduced.

The 3 clamping balls are mechanically released through control of the locating cylinder with the "opening" connection. The 3 clamping balls move inward and the fixture can be changed quickly. For clamping, the air is taken from the "opening" connection and the "clamping" connection then receives air on the locating cylinder. The 3 clamping balls are mechanically driven outward again and the new fixture is clamped.
To achieve optimal retaining force, the locating cylinder remains connected to the air.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1486 Locating cylinders pneumatic 350 kB
 Pneumatic positioning and clamping system 490 kB

Drawings (total overview)

Locating cylinders pneumatic

Locating cylinders pneumatic, Form A

More information

Drawings

Locating cylinders pneumatic, Form A

Item selection/filter

Order No.Version 2FormD

D1D2D3D4D5D6D7D8D9D10D11HH1H2H3H4H5H6Retaining
force
F1 N
CADAcc.PriceOrder
K1486.11670conicalA16704847,53824,5M5M6604850481215358516124000 on request
K1486.12085conicalA20855857,54831,5M6M87258605815194410620166300 on request

Locating cylinders pneumatic, Form C

More information

Drawings

Locating cylinders pneumatic, Form C

Item selection/filter

Order No.Version 2FormD

D1D2D3D4D5D6D7D8D9D10D11HH1H2H3H4H5H6Retaining
force
F1 N
CADAcc.PriceOrder
K1486.31670cylindricalC16704847,53820M5M6604850481215358516124000 on request
K1486.32085cylindricalC20855857,54826M6M87258605815194410620166300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33