Product groups
Toggle clamps hook horizontal with catch plate
K1432

Toggle clamps hook horizontal with catch plate

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Horizontal hook toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The amount of travel can be set by altering the hook length.
Adjustment length: 0 - 5 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1432 Toggle clamps hook horizontal with catch plate 236 kB

Drawings

Toggle clamps hook horizontal with catch plate

Item selection/filter

Order No.Main
material
Opening
angle of
handle
Hand
force
FH N
Traction
force
F1 N
Retaining
force
F2 N
CADAcc.PriceOrder
K1432.02000steel153°10015002000 on request
K1432.04000steel155°16030004000 on request
K1432.07000steel155°20040007000 on request
K1432.12000stainless steel153°10015002000 on request
K1432.14000stainless steel155°16030004000 on request
K1432.17000stainless steel155°20040007000 on request
Order No.Main
material
A

A1A2BB1B2B3B4B5DD1HLL1L2Clamping
travel
L3
RTCADAcc.PriceOrder
K1432.02000steel26136,5402821,5433124,55,2625,416745,558705,414 on request
K1432.04000steel351985236295741346,583524768,28490720 on request
K1432.07000steel51329,571,552,543,57859508,51249,3314841041151027 on request
K1432.12000stainless steel26136,5402821,5433124,55,2625,416745,558705,414 on request
K1432.14000stainless steel351985236295741346,583524768,28490720 on request
K1432.17000stainless steel51329,571,552,543,57859508,51249,3314841041151027 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33