Product groups

Item description/product images

DescriptionMaterial:Clamping element (front) steel 1.7225.
Retaining element (rear) steel 1.0503.
Cap screws and slot keys grade 8.8 steel.
Version:Body parts hardened and nickel-plated.
Fasteners black oxidised.
Note:Particularly low workpieces can be clamped using the T-slot clamps. The positive down force helps to hold the workpiece down on the machine table. Application:1. Slide the clamp in the machine table T-slot up to the workpiece.
2. Tighten the fastening screws with the appropriate torque.
3. Tighten the clamping screw to clamp the workpiece in place.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1413 T-slot clamps 327 kB

Drawings

T-slot clamps

Item selection/filter

Order No.Slot
width
BC1D

HLSWF
kN
F1
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
K1413.121414448M122511210157,56552 on request
K1413.1618185610M1630132142512,5150120 on request
K1413.2022226211M2035155173618300240 on request