Product groups
Hinges lift-off, stainless steel
K1342

Hinges lift-off, stainless steel

go back

Item description/product images

DescriptionMaterial:

Hinge and pin stainless steel 1.4401.

Version:Satin finished.Note:This double symmetry hinge can be mounted right or left.
The opening angle is max. 125°.

The loading values given for the hinges are non-binding reference values, which do not consider safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Wide differences in the materials on which the hinges are installed, the type of mounting, weather conditions and wear, can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1342 Hinges lift-off, stainless steel 188 kB
 Technical information for hinges 309 kB

Drawings

Hinges lift-off, stainless steel

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HLoad
capacity
N
CADAcc.PriceOrder
K1342.062516165016162525503296,46105000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33