HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Triangular grip 2K, ergonomic with internal thread
K0980_IG

Triangular grip 2K, ergonomic with internal thread

go back

Item description/product images

DescriptionMaterial:Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Bushing steel grade 5.8 or stainless steel 1.4305.
Version:Steel blue passivated.
Stainless steel, bright.
Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt.
On request:Further colour combinations.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0980_IG Triangular grip 2K, ergonomic with internal thread 158 kB

Drawings

Triangular grip 2K, ergonomic with internal thread

Item selection/filter

Order No.Component
material
D=GEWINDED1D2HH1TCADAcc.PriceOrder
K0980.5008steelM853,823,964117 on request
K0980.5010steelM1053,823,964117 on request
K0980.6308steelM867,723,963617 on request
K0980.6310steelM1067,723,963617 on request
K0980.05008stainless steelM853,823,964117 on request
K0980.05010stainless steelM1053,823,964117 on request
K0980.06308stainless steelM867,723,963617 on request
K0980.06310stainless steelM1067,723,963617 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33