HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Triangular grip 2K ergonomic with external thread
K0980_AG

Triangular grip 2K ergonomic with external thread

go back

Item description/product images

DescriptionMaterial:Hard components fibreglass reinforced plastic.
Soft components thermoplastic elastomer.
Screws steel grade 5.8 or stainless steel 1.4305.
Version:Steel blue passivated.
Stainless steel, bright.
Note:The colour combinations
graphite black RAL 9011 (hard components) and
black grey RAL 7021 (soft components)
are supplied as standard.

The soft components ensure a non-slip grip of the operating part. The closed design offers sufficient protection against dirt.
On request:Further colour combinations.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0980_AG Triangular grip 2K ergonomic with external thread 126 kB

Drawings

Triangular grip 2K ergonomic with external thread

Item selection/filter

Order No.Component
material
D=GEWINDED1D2HH1L=GEWINDELÄNGECADAcc.PriceOrder
K0980.5008X20steelM853,823,964120 on request
K0980.5008X25steelM853,823,964125 on request
K0980.5008X30steelM853,823,964130 on request
K0980.5008X40steelM853,823,964140 on request
K0980.5010X20steelM1053,823,964120 on request
K0980.5010X25steelM1053,823,964125 on request
K0980.5010X30steelM1053,823,964130 on request
K0980.5010X40steelM1053,823,964140 on request
K0980.6308X20steelM867,723,963620 on request
K0980.6308X25steelM867,723,963625 on request
K0980.6308X30steelM867,723,963630 on request
K0980.6308X40steelM867,723,963640 on request
K0980.6310X20steelM1067,723,963620 on request
K0980.6310X25steelM1067,723,963625 on request
K0980.6310X30steelM1067,723,963630 on request
K0980.6310X40steelM1067,723,963640 on request
K0980.05008X20stainless steelM853,823,964120 on request
K0980.05008X25stainless steelM853,823,964125 on request
K0980.05008X30stainless steelM853,823,964130 on request
K0980.05008X40stainless steelM853,823,964140 on request
K0980.05010X20stainless steelM1053,823,964120 on request
K0980.05010X25stainless steelM1053,823,964125 on request
K0980.05010X30stainless steelM1053,823,964130 on request
K0980.05010X40stainless steelM1053,823,964140 on request
K0980.06308X20stainless steelM867,723,963620 on request
K0980.06308X25stainless steelM867,723,963625 on request
K0980.06308X30stainless steelM867,723,963630 on request
K0980.06308X40stainless steelM867,723,963640 on request
K0980.06310X20stainless steelM1067,723,963620 on request
K0980.06310X25stainless steelM1067,723,963625 on request
K0980.06310X30stainless steelM1067,723,963630 on request
K0980.06310X40stainless steelM1067,723,963640 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33