HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Thrust pads for power clamp, Form A, smooth
K1215_A

Thrust pads for power clamp, Form A, smooth

go back

Item description/product images

DescriptionMaterial:Stainless steelNote:Power clamps can be fitted with smooth thrust pads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1215_A Thrust pads for power clamp, Form A, smooth 251 kB

Drawings

Thrust pads for power clamp, Form A, smooth

Item selection/filter

Order No.FormBHLCADAcc.PriceOrder
K1215.025A1819,525 on request
K1215.030A202430 on request
K1215.036A252836 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33