HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Spring hinges steel or stainless steel, 50 mm, spring closed
K1173_B

Spring hinges steel or stainless steel, 50 mm, spring closed

go back

Item description/product images

DescriptionMaterial:Steel or 1.4301 stainless steel.
Tension spring stainless steel.
Version:Steel galvanized.
Stainless steel bright.
Note:Butt type hinges.
Opening angle 270°.

Spring torque:
M(0°): 0.25 Nm / M(90°): 0.65 Nm / M(180°): 1.1 Nm
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1173_B Spring hinges steel or stainless steel, 50 mm, spring closed 159 kB

Drawings

Spring hinges steel or stainless steel, 50 mm, spring closed

Item selection/filter

Order No.Main
material
AA1BB1D

D1SCADAcc.PriceOrder
K1173.50501steel5095030542 on request
K1173.150501stainless steel50105030542 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33