HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Spring hinges aluminium profile, 3.8 Nm
K1182

Spring hinges aluminium profile, 3.8 Nm

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
End caps PA 6.6.
Washers POM.
Version:Black anodizedNote:These hinges have steel tension springs which enables doors and hatches to open or close automatically.
Opening angle 270°.

Spring torque opening:
M(0°): 3.80 Nm / M(90°): 3.10 Nm / M(180°): 2.40 Nm
Spring torque closing:
M(0°): 2.20 Nm / M(90°): 2.90 Nm / M(180°): 3.50 Nm

Fastened using DIN 912/EN ISO 4762 socket head screws.
Temperature range:From -20°C to +80°CAccessory:Socket head screws with hexagon socket DIN 912/EN ISO 4762
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1182 Spring hinges aluminium profile, 3.8 Nm 203 kB
 Technical information for spring hinges 92,3 kB

Drawings (total overview)

Spring hinges aluminium profile, 3.8 Nm

Spring hinges aluminium profile, 3.8 Nm, spring open

More information

Drawings

Spring hinges aluminium profile, 3.8 Nm, spring open

Item selection/filter

Order No.AA1BB1D

D1SCADAcc.PriceOrder
K1182.821000182,556,5100746,2245,5 on request

Spring hinges aluminium profile, 3.8 Nm, spring closed

More information

Drawings

Spring hinges aluminium profile, 3.8 Nm, spring closed

Item selection/filter

Order No.AA1BB1D

D1SCADAcc.PriceOrder
K1182.821001182,556,5100746,2245,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33