|
Item description/product images |
|
|
DescriptionMaterial:PlasticVersion:black.Note:Adjustment range 125 mm (5 inches) to 185 mm (7.25 inches).
Can be attached to round tubes (30 mm) or to aluminium profiles and so to machine frames using a slot key.
Both fastener options are supplied.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Image | Version 1 | CAD | Acc. | Price | Order |
|---|
| K1510.125185 |  | Smartphone holder |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|