Product groups
Double ball swivelling
K1510

Double ball swivelling

go back

Item description/product images

DescriptionMaterial:Klemmverbinder Thermoplast.
Flansch Aluminium.
Version:Clamp connector black.
Flange bright.
Note:Vibration-resistant, lockable monitor bracket with angle adjustment in 15° increments. Two universal mounting plates with a swivel range of 60°.
For dynamic loads of up to 3 kg and static loads of up to 10 kg.
Universal mounting holes enable easy mounting on panel elements.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1510 Double ball swivelling 276 kB

Drawings

Double ball swivelling

Item selection/filter

Order No.ImageVersion 1CADAcc.PriceOrder
K1510.3007Double ball swivelling on request