HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Locating cylinders pneumatic, Form A
K1219_A

Locating cylinders pneumatic, Form A

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:nickel-plated.Note:The 3 clamping balls are pneumatically released.
The 3 clamping balls retract and the fixture can be exchanged. If the air is stopped, the 3 clamping balls advance and the fixture is clamped.
This easy-to-operate system significantly reduces the changeover times.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1219_A Locating cylinders pneumatic, Form A 211 kB

Drawings

Locating cylinders pneumatic, Form A

Item selection/filter

Order No.FormDD1D2D3D4D5D6D8D10D11HH2H1H3H4H5H7Retaining
force
F1 N
CADAcc.PriceOrder
K1219.112A12402423,44,583223,841M48829,5253,58,58,5250 on request
K1219.116A16513231,45,59,54131,852M58,59,531,728,54910350 on request

Other items in this category