HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Hinges aluminium, with adjustable friction, Form A
K1196_A

Hinges aluminium, with adjustable friction, Form A

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Sleeve POM.
Set screw stainless steel.
Washers PA.
Version:Black anodizedNote:These friction hinges allow doors to remain open at any desired angle. A set screw allows the amount of friction to be infinitely adjusted between 0–5 Nm.
Opening angle 225°.

Max. tensile strength: 6000 N
Max. shear strength: 5000 N
Temperature range:From -20°C to +80°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1196_A Hinges aluminium, with adjustable friction, Form A 190 kB

Drawings

Hinges aluminium, with adjustable friction, Form A

Item selection/filter

Order No.FormAA1BB1D

D1SCADAcc.PriceOrder
K1196.55651A553865486,3184,5 on request