HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Hinges aluminium, with detent
K1197

Hinges aluminium, with detent

go back

Item description/product images

DescriptionMaterial:Aluminium 6060 T5.
Screws and nuts stainless steel.
Washers PA.
Version:Black anodizedNote:These hinges have a detent mechanism that indexes every 30° from 0° to 270° and holds doors or hatches open or tightly closed.
The detent torque is not adjustable.
Torque tolerance ±20%

Fastened using DIN 7991 countersunk screws.
Temperature range:From -30°C to +70°C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1197 Hinges aluminium, with detent 229 kB

Drawings

Hinges aluminium, with detent

Item selection/filter

Order No.AA1BB1D

D1SMax.
torque
Nm
CADAcc.PriceOrder
K1197.35301352130153,5103,30,3 0.00 €