HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Hexagon nuts with polyamide thread lock thin type, DIN 985
K1148

Hexagon nuts with polyamide thread lock thin type, DIN 985

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel (A 2)Version:Galvanised steel.
Bright stainless steel.
Note:When screwing the nuts onto the thread, the thread lock is plastically and elastically deformed. The elastic deformation causes a radial frictional lock against the nuts being loosened.

The plastic thread lock is only effective when the nuts are fully screwed onto the male thread. The screw length must be selected so that at least two full threads protrude from the nut.

Due to the plastic deformation of the thread lock, these nuts should only be used once.
Temperature range:-50°C to +120°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1148 Hexagon nuts with polyamide thread lock thin type, DIN 985 173 kB

Drawings

Hexagon nuts with polyamide thread lock thin type, DIN 985

Overview of items (compressed)

Item selection/filter
Order No.Main
material
GradeD

EHMSWCADAcc.PriceOrder
K1148.203steel6-8M36,0842,45,5 on request
K1148.204steel6-8M47,6652,97 on request
K1148.205steel6-8M58,7953,28 on request
K1148.206steel8M611,056410 on request
K1148.208steel8M814,3885,513 on request
K1148.210steel8M1018,9106,517 on request
K1148.212steel8M1221,112819 on request
K1148.214steel8M1423,9149,522 on request
K1148.216steel8M1626,761610,524 on request
K1148.220steel8M2032,95201430 on request
K1148.224steel8M2439,55241536 on request
K1148.227steel8M2745,2271741 on request
K1148.230steel8M3050,85301946 on request
K1148.306steel10M611,056410 on request
K1148.308steel10M814,3885,513 on request
K1148.310steel10M1018,9106,517 on request
K1148.312steel10M1221,112819 on request
K1148.314steel10M1423,9149,522 on request
K1148.316steel10M1626,761610,524 on request
K1148.320steel10M2032,95201430 on request
K1148.324steel10M2435241536 on request
K1148.327steel10M2745,2271741 on request
K1148.330steel10M3050,85301946 on request
K1148.103stainless steel-M36,0842,45,5 on request
K1148.104stainless steel-M47,6652,97 on request
K1148.105stainless steel-M58,7953,28 on request
K1148.106stainless steel-M611,056410 on request
K1148.108stainless steel-M814,3885,513 on request
K1148.110stainless steel-M1018,9106,517 on request
K1148.112stainless steel-M1221,112819 on request
K1148.114stainless steel-M1423,9149,522 on request
K1148.116stainless steel-M1626,761610,524 on request
K1148.120stainless steel-M2032,95201430 on request
K1148.124stainless steel-M2439,55241536 on request
K1148.127stainless steel-M2745,2271741 on request
K1148.130stainless steel-M3050,85301946 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33