HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Fastening set workpiece stabiliser
K1190

Fastening set workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Note:The fastening set is suitable for adaption to UNI lock clamping systems.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1190 Fastening set workpiece stabiliser 188 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Fastening set workpiece stabiliser

Item selection/filter

Order No.D

CADAcc.PriceOrder
K1190.254025,4 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33