HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Claw clamp for workpiece stabiliser
K1192

Claw clamp for workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Note:This claw clamp is used to connect the stabiliser to the workpiece. The clamping ball can be attached to several faces of the claw clamp enabling flexible adjustment.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1192 Claw clamp for workpiece stabiliser 237 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Claw clamp for workpiece stabiliser

Item selection/filter

Order No.D

H
clamping range
CADAcc.PriceOrder
K1192.25807625,40-45 on request