HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping balls with cup for workpiece stabiliser, Form C
K1193_C

Clamping balls with cup for workpiece stabiliser, Form C

go back

Item description/product images

DescriptionMaterial:Steel.Version:DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screws, grade 8.8, black.
Ball, bright.
Note:The clamping balls with cup enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1193_C Clamping balls with cup for workpiece stabiliser, Form C 133 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings

Clamping balls with cup for workpiece stabiliser, Form C

Item selection/filter

Order No.FormD

D1L1SWCADAcc.PriceOrder
K1193.3251240C25,4M124019on request
K1193.3251640C25,4M164024on request
K1193.3252050C25,4M205030on request
K1193.3252450C25,4M245036on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33