HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping balls with cup for workpiece stabiliser
K1193

Clamping balls with cup for workpiece stabiliser

go back

Item description/product images

DescriptionMaterial:Steel.Version:DIN EN ISO 4017 hex head bolt , grade 8.8, black.
DIN EN ISO 4762 cap screws, grade 8.8, black.
Ball, bright.
Note:The clamping balls with cup enable flexible connections between the workpiece and the workpiece stabiliser. The clamping balls provide a high degree of freedom on the workpiece.Drawing reference:
1) DIN EN ISO 4762 M10 cap screw
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1193 Clamping balls with cup for workpiece stabiliser 154 kB
 Technical Info Workpiece stabiliser 602 kB

Drawings (total overview)

Clamping balls with cup for workpiece stabiliser

Clamping balls with cup for workpiece stabiliser, Form A

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form A

Item selection/filter

Order No.FormD

D1CADAcc.PriceOrder
K1193.125A25,4M10 on request

Clamping balls with cup for workpiece stabiliser, Form B

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form B

Item selection/filter

Order No.FormD

D1CADAcc.PriceOrder
K1193.225B25,4M10 on request

Clamping balls with cup for workpiece stabiliser, Form C

More information

Drawings

Clamping balls with cup for workpiece stabiliser, Form C

Item selection/filter

Order No.FormD

D1L1CADAcc.PriceOrder
K1193.3251240C25,4M1240on request
K1193.3251640C25,4M1640on request
K1193.3252050C25,4M2050on request
K1193.3252450C25,4M2450on request