HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Clamping angle Form C, with eccentric clamp module
K1049_C

Clamping angle Form C, with eccentric clamp module

go back

Item description/product images

DescriptionMaterial:Clamping angle die-cast zinc.
Cam lever cast aluminium.
Body steel.
Version:Cam lever, black powder-coated.
Metal parts, black oxidised.
Slot key, galvanized.
Note:The clamping angles are used for connecting two profiles of the same series that have contact on the side faces and cross at any angle.

Loosening the screw releases both clamps allowing free rotation and sliding along the slots.

The clamping angles are generally used in pairs or in combination with a joint angle.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1049_C Clamping angle Form C, with eccentric clamp module 306 kB

Drawings

Clamping angle Form C, with eccentric clamp module

Item selection/filter

Order No.

TypeSlot
width
FormVersionAA1A2A3BDHH1H2LL1TClamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K1049.0615I6Cwith eccentric clamp156,335,72415273462736,25290 on request
K1049.0820I8Cwith eccentric clamp20947,53220364483652,363100 on request