HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Atlas jack with locknut
K1233

Atlas jack with locknut

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hammertone, spindle with 30 x 6 trapezoidal thread.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1233 Atlas jack with locknut 188 kB

Drawings

Atlas jack with locknut

Item selection/filter

Order No.Adjustment rangebase plateH

H1BSF
kN
CADAcc.PriceOrder
K1233.01100 - 14076x111100140181760 on request
K1233.02140 - 20076x111140200181760 on request
K1233.03200 - 32090x160200320222240 on request
K1233.04320 - 54090x160320540222525 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33