HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Antistatic plate for swivel feet
K0415

Antistatic plate for swivel feet

go back

Item description/product images

DescriptionMaterial:Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Version:black.Note for ordering:

If the swivel foot plate and the threaded spindle or ball joint are to be supplied assembled, please add the suffix “assembled” to the order number for the plate and the spindle or ball joint.
(e.g. K0415.1030 and K0421.060151 “assembled”.)

Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Safety:These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0415 Antistatic plate for swivel feet 135 kB

Drawings (total overview)

Antistatic plate for swivel feet

Antistatic plate for swivel feet, Form A

More information

Drawings

Antistatic plate for swivel feet, Form A

Item selection/filter

Order No.FormD

Load rating
max. kN
CADAcc.PriceOrder
K0415.11040A409 on request
K0415.11050A509 on request
K0415.11060A609 on request

Antistatic plate for swivel feet, Form B

More information

Drawings

Antistatic plate for swivel feet, Form B

Item selection/filter

Order No.FormD

Load rating
max. kN
CADAcc.PriceOrder
K0415.12040B409 on request
K0415.12050B509 on request
K0415.12060B609 on request