Product groups
Telescopic slides, over-extension, loading up to 20kg
K0777

Telescopic slides, over-extension, loading up to 20kg

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls C-steel.
Version:Slides, hot-dip galvanised.
Ball cages, electro zinc-plated.
Balls hardened.
Note:For telescopic slides with over-extension the travel is greater than the installation length. Locks in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 100,000 cycles.
Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0777 Telescopic slides over-extension, loading up to 20kg 135 kB

Drawings

Telescopic slides, over-extension, loading up to 20kg

Item selection/filter

Order No.A

A1LA2C
(travel)
Loading
per pair
kg
StatusCADAcc.PriceOrder
K0777.1035025612835028137820expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33