HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Telescopic slides with support bracket over-extension, loading up to 75 kg
K0543

Telescopic slides with support bracket over-extension, loading...

go back

Item description/product images

DescriptionMaterial:Slides and ball cages steel.
Balls C-steel.
Version:Slides hot-dip galvanised.
Ball cages electro zinc-plated.
Balls hardened.
Note:For telescopic slides with over-extension, the travel is greater than the overall length. The guide rail is automatically drawn to the end position by the integrated self-retraction during closing. The side fittings on the inner slide are replaced by angle brackets. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to a maximum value after 100,000 cycles.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0543 Telescopic slides with support bracket over-extension, loading up to 75 kg 233 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides with support bracket over-extension, loading up to 75 kg

Item selection/filter

Order No.

AA1C
(travel)
LDrawer depthLoading
per pair
kg
StatusCADAcc.PriceOrder
K0543.1035019297,5384350350 - 40060expiring on request
K0543.10450256147,5484450450 - 50070expiring on request
K0543.10550352197,5584550550 - 60075expiring on request
K0543.10700384272,5734700700 - 75075expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33