HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Telescopic slides over-extension, loading up to 60 kg
K0540

Telescopic slides over-extension, loading up to 60 kg

go back

Item description/product images

DescriptionMaterial:Slides and ball cages steel.
Balls C-steel.
Version:Slides hot-dip galvanised.
Ball cages electro zinc-plated.
Balls hardened.
Note:For telescopic slides with over-extension the travel is greater than the installation length. Locks in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 100,000 cycles.
Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0540 Telescopic slides over-extension, loading up to 60 kg 149 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides over-extension, loading up to 60 kg

Item selection/filter

Order No.

AA1A2C
(travel)
LDrawer depthLoading
per pair
kg
StatusCADAcc.PriceOrder
K0540.1030012810416035030030035expiring on request
K0540.1035012815225640035035040expiring on request
K0540.1045016022425650045045050expiring on request
K0540.1055022425638460055055055expiring on request
K0540.1065028828838470065065060expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33