HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Product groups
Telescopic slides full extension, separable, loading up to 40 kg
K0539

Telescopic slides full extension, separable, loading up to 40 kg

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel and plastic.
Balls C-steel.
Version:Slides bright chromed.
Balls hardened.
Note:For telescopic slides with full extension, the travel is equal to the overall length, which guarantees more comfort and accessibility. Separable internal slides allow the detachment of inner and outer profiles. Interlocks in closed position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 50,000 cycles.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0539 Telescopic slides full extension, separable, loading up to 40 kg 162 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides full extension, separable, loading up to 40 kg

Item selection/filter

Order No.

AA1A2A3A4C
(travel)
LDrawer depthLoading
per pair
kg
StatusCADAcc.PriceOrder
K0539.10300--242192-30530030030expiring on request
K0539.10350--292256-35635035030expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33