Product groups
Telescopic slides partial extension, loading up to 35 kg
K0537

Telescopic slides partial extension, loading up to 35 kg

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages plastic.
Balls C-steel.
Version:Slides, hot-dip galvanised.
Balls hardened.
Note:For telescopic slides with partial extension, the travel is less than the overall length. They are an inexpensive solution for low friction rails for drawers and similar. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The value is 50-60% lower for horizontal mounting. The specified load-bearing capacities refer to the maximum value at 100,000 cycles. The telescopic slides can be extended in both directions.Note:All telescopic rails are tested to DIN EN 15338.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0537 Telescopic slides partial extension, loading up to 35 kg 150 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides partial extension, loading up to 35 kg

Item selection/filter

Order No.

AA1A2LC
(travel)
Drawer depth
from - to
Loading
per pair
kg
Loading
per pair
horizontal kg
StatusCADAcc.PriceOrder
K0537.10473416397433473373473 - 7803510expiring on request

Information about this article

Note:

Here are products that will soon be discontinued in our range and are available as inexpensive special offers.

Supplied in pairs
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2020 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33