|
|
|
K2351UNILOCK turn clamping stations |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Baseplate steel. Clamping module case-hardening steel.Version:Baseplate ground and oxidised both sides. Clamping module contact faces hardened and ground.Note:Pre-assembled turn clamping stations with integrated UNILOCK ESM138-C clamping modules for turning/milling centres. Turning technology and stationary clamping technology can be combined using these clamping stations. The clamping stations are attached to the machine table using centring pins and slot keys. The clamping modules are actuated using a central pneumatic port. The high clamping forces are generated via the integrated spring package (the unit clamps while not under pressure). A visual indicator pin shows that the turbo function is activated. Clamping is released pneumatically.
The following clamping forces are possible with the UNILOCK clamping bolt in conjunction with M10, M12, M16 fastening screws: - Clamping force (M10) 35,000 N/module - Clamping force (M12) 50,000 N/module - Clamping force (M16) 75,000 N/module Clamping force with DIN EN ISO 4762 -12.9 cap screws
Clamping bolts may only be clamped in conjunction with a mounted interchangeable unit in the clamping module. Type of operation:K2351.320045075 Max. speed: 1400 1/min
K2351.520057079 Max. speed: 2000 1/minTechnical data:- Opening pressure: 6 bar, lubricated air. - Air port: G1/8. - Repeat accuracy ≤ 0.005 mm. - Concentricity < 0.02 mm.Temperature range:+5 °C to +60 °C.On request:Clamping station in special dimensions.Accessory:- UNILOCK clamping bolts K0967. - UNILOCK interchangeable subplates for zero-point clamping system K1218. - UNILOCK protective bolts for clamping module K1010. - UNILOCK protective plugs for clamping module K1010.Supplied with- Clamping station. - Mounting screws. - Centring pin. - Alignment pins. - Slot keys. - Ring bolts. - Operating instructions.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Other items in this category |
|
| Availability Here you can check item's availability. |
|