HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Clamping module mild steel.
Base plate steel 1.1730.
Version:Clamping module contact surfaces case-hardened and ground.
Base plate ground on both sides.
Note:Completely mounted multi-clamping stations with integrated UNI lock Ø138 mm mounting clamps. The clamping stations are secured to the machine table directly or with clamps.
Common bore patterns are pre-centred on the rear side for mounting.
Clamping stations can be aligned via the 14H7 reference holes.
The clamping stations are actuated via a central pneumatic connection.
The high clamping forces are generated by the integrated spring package (the unit clamps in the de-pressurized state).
The release process occurs pneumatically.

The following retaining forces are possible with the UNI lock clamping bolt in conjunction with mounting screws M10, M12, M16.

- Retaining force (M10) 35,000N/module
- Retaining force (M12) 50,000N/module
- Retaining force (M16) 75,000N/module
Technical data:- Opening pressure: 6bar, lubricated air
- Turbo pressure: 6bar
- Air connection: G1/4
- Repeat accuracy ≤ 0.005 mm
- Reference holes 14H7 to align the clamping plate.
- Pneumatic connectors for 6 mm pneumatic hose.
On request:Clamping station in special dimensions.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1009_2-Fach UNI lock clamping station, 2x 201 kB

Drawings

UNI lock clamping station, 2x

Item selection/filter

Order No.

Type weight
kg
CADAcc.PriceOrder
K1009.22003951952x17.681 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33