HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis basic module system size 80 mm
K0960

UNI lock 5-axis basic module system size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis basic module can be adapted directly to subplates with grid holes or T-slots or to tooling plates with hole pitch of 40/50 mm system size M12. Suitable for UNI lock zero point clamping system with UNI lock clamping bolts. Can also be used on the conventional zero point clamping systems by mounting an appropriate adapter clamping bolt.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0960 UNI lock 5-axis basic module system size 80 mm 198 kB
 Function 7,9 MB

Drawings (total overview)

UNI lock 5-axis basic module system size 80 mm

UNI lock 5-axis basic module Form A
system size 80 mm

More information

Drawings

UNI lock 5-axis basic module Form A system size 80 mm
UNI lock 5-axis basic module Form A system size 80 mm

Item selection/filter

Order No.FormVersion

HH1SWHolding force
F kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0960.1207550400Awithout rotation lock7518,565015 on request
K0960.1207550401Awith rotation lock7518,565015 on request
K0960.1210050400Awithout rotation lock1002465015 on request
K0960.1210050401Awith rotation lock1002465015 on request

UNI lock 5-axis basic module Form B
system size 80 mm

More information

Drawings

UNI lock 5-axis basic module Form B system size 80 mm

Item selection/filter

Order No.FormVersion

HH1SWHolding force
F kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0960.12125500Bwithout rotation lock12568,565015 on request
K0960.12150500Bwithout rotation lock1507465015 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33