HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis shoulder screws for fastening to workpieces size 80 mm
K0971

UNI lock 5-axis shoulder screws for fastening to workpieces...

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened surface.
ground locating seat.
Note:The UNI lock 5-axis locating bolts for fastening to workpieces are suitable for clamping and positioning workpieces. These locating bolts are passed through the clamping bolts for fastening to workpieces, screwed directly into the workpiece and positioned on the basic module or add-on module. The thread is used for fastening and positioning the workpiece.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0971 UNI lock 5-axis shoulder screws for fastening to workpieces size 80 mm 192 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis shoulder screws for fastening to workpieces size 80 mm

Item selection/filter

Order No.Version

D

D1D2LL1L2L3L4CADAcc.PriceOrder
K0971.1210040with washer12M10x1,251840,5289,586 on request
K0971.12101040with washer12M10x1,51840,5289,586 on request
K0971.1212040with washer12M12x1,251840,5289,586 on request
K0971.12121040with washer12M12x1,751840,5289,586 on request
K0971.1612040with washer16M12x1,2520,940,5289,586 on request
K0971.16121040with washer16M12x1,7520,940,5289,586 on request
K0971.16121049without washer16M12x1,7520,95037,51817,515,5 on request
K0971.1616040with washer16M16x1,2520,940,5289,586 on request
K0971.16161040with washer16M16x220,940,5289,586 on request
K0971.16161055without washer16M16x220,95643,52423,521,5 on request
K0971.16161067without washer16M16x220,967,555253533 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33