HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis shoulder screws size 80 mm
K0970

UNI lock 5-axis shoulder screws size 80 mm

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened surface.
ground locating seat.
Note:The UNI lock 5-axis locating bolts are suitable for clamping and positioning the clamping bolts for fastening to workpieces. They are also used for positioning and fastening the basic module.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0970 UNI lock 5-axis shoulder screws size 80 mm 112 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis shoulder screws size 80 mm

Item selection/filter

Order No.

DD1D2LL1L2SWCADAcc.PriceOrder
K0970.1205012M121862502210 on request
K0970.1605516M162471552514 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33