HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock T-slot centring clamp bolt size 80 mm
K0969

UNI lock T-slot centring clamp bolt size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Hardened and black oxidised.
Contact faces ground.
Note:The UNI lock T-slot centring clamp bolt is suitable for clamping and positioning the basic module with double manual clamping. T-slot centring clamp bolts are positioned and fastened on the T-slot machine table.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0969 UNI lock T-slot centring clamp bolt size 80 mm 237 kB
 Function 7,9 MB

Drawings

UNI lock T-slot centring clamp bolt size 80 mm

Item selection/filter

Order No.FormD

D1BH
min.
CADAcc.PriceOrder
K0969.114AM12M101414 on request
K0969.118AM16M121818 on request
K0969.122AM16M122222 on request
K0969.314CM12M101414 on request
K0969.318CM16M121818 on request
K0969.322CM16M122222 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33