HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis reducer adapter size 80 mm
K0966

UNI lock 5-axis reducer adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis reducer adapter is suitable for clamping and positioning workpieces. Reducer adapters can be screwed onto the workpiece and mounted on the basic module or add-on module. Reducer adapters are available as hard and soft versions. With the soft version any interfering edges on the adapter that project over the workpiece can be milled off.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0966 UNI lock 5-axis reducer adapter size 80 mm 215 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis reducer adapter size 80 mm

Overview of items (compressed)

Item selection/filter
Order No.
soft
Order No.
hard
FormD

HH1Filter
K0966.251100K0966.251101AM10 x 752525,5
K0966.252100K0966.252101BM10 x 752525,5
K0966.253100K0966.253101CM10 x 752525,5
K0966.501100K0966.501101AM10 x 1005025,5
K0966.502100K0966.502101BM10 x 1005025,5
K0966.503100K0966.503101CM10 x 1005025,5
K0966.251120K0966.251121AM12 x 752527,5
K0966.252120K0966.252121BM12 x 752527,5
K0966.253120K0966.253121CM12 x 752527,5
K0966.501120K0966.501121AM12 x 1005027,5
K0966.502120K0966.502121BM12 x 1005027,5
K0966.503120K0966.503121CM12 x 1005027,5
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33