HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis face-grip adapter size 80 mm
K0965

UNI lock 5-axis face-grip adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis face-grip adapters are suitable for clamping workpieces, which must be machined on all sides. The workpieces are freely accessible without interfering edges from the clamping elements. The workpieces are attached from below using a socket head screw to pull them onto the face-grip toothed surface. The face-grip adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0965 UNI lock 5-axis face-grip adapter size 80 mm 220 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis face-grip adapter size 80 mm

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K0965.2007510see drawing on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33