HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
UNI lock 5-axis collet adapter size 80 mm
K0964

UNI lock 5-axis collet adapter size 80 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces case-hardened and ground.
Note:The UNI lock 5-axis collet adapter is suitable for clamping round workpieces. Standard collets with the ER 40 designation can be used. Clamping up to D=26 mm. Supplied with adjustable length stop but without collets. The collet adapters can be directly mounted on the basic module with rotation lock or on the add-on module H 75 mm with rotation lock.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0964 UNI lock 5-axis collet adapter size 80 mm 247 kB
 Function 7,9 MB

Drawings

UNI lock 5-axis collet adapter size 80 mm

Item selection/filter

Order No.

DimensionsCADAcc.PriceOrder
K0964.25080see drawing on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33